Eaton Logo

What are the basic features of XV300 series HMIs?

Basic features:  

All XV are equipped with:

  • - the operating system Windows Embedded Compact 7 pro
  • - an industrial capacitive multitouch display, PCT
  • - a SD/SDHC memory card slot.

Every HMI panel comes with the following integrated interfaces as standard:

  •  One Ethernet port (10/100 Mbit/s) for use as a communication or field bus interface
  •  One USB 2.0 host port for memory and other accessories, full power (500 mA) 
  • One USB device 2.0, l One standard RS-232 (COM1) port for communicating with PLCs or devices 
  • One standard RS-485 (COM2) port for communicating with PLCs or devices 
  • One standard CAN interface for the CANopen protocol, J1939 protocol