Looking to purchase a shaft encoder?
Eaton offers a number of shaft encoders under our Durant product line. These include both single channel and quadrature models with pulse per revolution values of 60, 100, 120 and 600 ppr. We also offer heavy duty and right angle versions, all of which come with 3/8 inch shafts. Encoder cables must be purchased separately and mounting brackets are available.
Please see the catalog link below for full selection options:
Volume 13, Tab 1: Shaft Encoders Section
A standard counting setup consists of the encoder, encoder cable, and preset electronic counter:
- Single Channel, 100 PPR Cube Encoder -> 38150100
- 10 FT Encoder Cable -> 29665300
- 2 Preset Electronic Counter -> E5-648-C2421