Eaton Logo

Which count control products do I need to measure length ?

Following Durant products can be offered for length mesurement.  

1) Counter:  Please offer a digital counter, e.g., E5-496-C2421 or E5-496-E0401

2) Encoder : A signal channel or quadrature encoder can be offered. e.g., 38151600

3) Bracket : Please offer 40460402 for encoders

4) Cable :   Encoder cables are available from 10ft to 100ft.  , e.g., 29665315 which is 15ft long

5) Wheel : 12 inch circumrefence wheels are available to use with encoders, e.g., 20154301KIT

 

Technical Specs and diemensions  of abovementioned products can be found in the attached catalog.  

For more information, please contact trcautomation@eaton.com

  1. Vol12_Tab24.pdf