Eaton Logo

What are the available cable length for Durant cube shaft encoder?

Although they are  not cataloged, other cable length assemblies are available. 

 10ft cable assembly = 29665-300
 15ft = 29665-315  
 20ft = 29665-320  
 25ft = 29665-325  
 30ft = 29665-330  
 35ft = 29665-335  
 40ft = 29665-340  
 50ft = 29665-350  
 75ft = 29665-375  
 80ft = 29665-380  
 100ft = 29665-400.