Eaton Logo

Are the Durant President or Ambassador Series counters still available?

The President and Ambassador Series products in the Durant family are no longer available as part of a larger product status change (see attached announcement for more information).

Product Status Announcement - Count Control:  October 3, 2016

The E5-648-C2421 (Two Preset LCD Count Control w/ Counter, Timer, & Ratemeter Functions, 90-260 VAC power) can serve as a functional replacement for many of the counters that were previously available. Please note that this counter is physically smaller than both the President and Ambassador Series designs. See the manual below for more information. 

E5-648-C242x User Manual (IL05407002E)

  1. Product Status Announcement - Count Control _October 3 2016_.PDF
  1. IL05407002E_E5-648-C242x.pdf