XC-152 Overview
The XC-152, featuring a compact design, is a cost-effective solution for high-performance PLC applications with varying interface needs. The XC-152 uses Windows CE 5 as its operating system, and features a 32-bit 400 MHz RISC CPU. An internal 64 MB memory unit (OS, program, data) is complemented by an SD slot for external storage. In addition, the XC-152 features an on-board run/stop switch, Ethernet interface, and USB host. The following options are available: a CANopen (master/slave) or PROFIBUS (DP/MPI master) interface and a SmartWire-DT master device. Finally, this compact PLC with a WEB/remote server features an RS232 and/or RS485 port depending on the communication port version being used.
Features -- Selection -- Documentation