Eaton Logo

Are there any drives with Single Phase input and output?

Yes, the DC1 series has 5 drives available. Please visit eaton.com/DC1 for more information. However, note that they are for 120v and 240v only and can only be used for Variable Torque applications. Please contact the VFD Quotations group below if you have any questions,.

quotationsvfd@yahoo.com or 1-800-322-4986, option 1