Eaton Logo

Crane Control

Does Eaton manufacture DC Field Loss Relays?

Is there a replacement for a 6011H15 DC relay?

What 19-3220 spacer plate should be used on GH505 16" brake?

Is there a contact kit for MR510 / MD510 Contactor?

What is coil operating range of a 6002 / C80 contactor?

Are the C80 DC contactors NEMA rated products?

Is there a replacement for 6011H11 contact block?

Is there a replacement for a spring 69-1470?

Is there a replacement for a spring 69-290?

Is there a replacement for a spring 969-482?

Is there a replacement for angle spring 69-1677?

Does Eaton manufacture power resistors?

Does Eaton manufacture DC reduced voltage starters?

Can I replace the pigtail shunt connector on a model 1214, 1224, or 1234 contactor?

Does Eaton offer a replacement for a GH515JBA0 brake rectifier controller?

Does Eaton manufacture a disc brake?

Does Eaton still manufacture 14977 limit switches?

Which C304 relay should I use for my application?

Do you have instructions and tightening torque for the ME DC contactor mechanical interlock?

How many Auxiliary Contacts can be mounted on an ME DC Contactor?

Can a 511H Brake be mounted vertically?

Is there an instruction publication for the 23" GH505 brake?

Can a GH505 Brake be mounted vertically?

What is the difference between low post 24-7793 and high post 24-7793-2 on the size 2 C80 contactor?

Can an auxiliary contact be field added to a Power Limit Switch?

Do you have a renewal parts instruction publication for the type P500 power limit switch?

Do you have a renewal parts instruction publication for the type P375 power limit switch?

Do you have a renewal parts instruction publication for the type P200 power limit switch?

Do you have a renewal parts instruction publication for the type P100 power limit switch?

Do you have a renewal parts instruction publication for the type P50 power limit switch?

Does Eaton still manufacture Clark Challenger Type RD master switches?

Is there a replacement for a 6011H22 DC relay?

Do the C80 contactors carry a UL rating?

GH505 Shunt Brake Coil Resistors and Connections

Can the sounding pins on a GH505 brake be replaced?

How to select GH505 brake coils.

Is there a replacement for a spring 69-942?

Is there a replacement for lock strip 69-1977?

Is there a replacement for lock strip 69-1976?

Is there a replacement for angle spring 69-2053?

Is there a replacement for angle spring 69-2048?

Is there a replacement for angle spring 69-2071?

Is there a replacement for angle spring 69-1653?

Is there a replacement for angle spring 69-2028?

Is there a replacement for lock strip 69-1975?

Is there a replacement for angle spring 69-1695?

Is there an instruction publication for the 30" GH505 brake?

Is there an instruction publication for the 19" GH505 brake?

Is there an instruction publication for the 16" GH505 brake?

Is there an instruction publication for the 13" GH505 brake?

Is there an instruction publication for the 10" GH505 brake?

Is there an instruction publication for the 8" GH505 brake?

Are GH505 brakes self adjusting for lining wear?

Is there a contact kit for MR910 / MD910 Contactor?

Is there a contact kit for MR810 / MD810 Contactor?

Is there a contact kit for MR710 / MD710 Contactor?

Is there a contact kit for MR701 / MD701 Contactor?

Is there a contact kit for MR610 / MD610 Contactor?

Is there a contact kit for MR601 / MD601 Contactor?

Is there a contact kit for MR501 / MD501 Contactor?

Does Eaton have a replacement for the MME DC Contactor?

What is the allowable minimum thickness of a GH505 brake shoe lining?

What is the minimum torque setting of a GH505 brake?

Can I replace the pigtail shunt connector on a model 914, 924, or 934 contactor?

Can I replace the pigtail shunt connector on a model 1000 contactor?

Can I replace the pigtail shunt connector on a model 988 contactor?

Can I replace the pigtail shunt connector on a model 920 or 921 contactor?

Can I replace the pigtail shunt connector on a model 916, 926, or 936 contactor?

Can I replace the pigtail shunt connector on a model 915, 925, or 935 contactor?

Can I replace the pigtail shunt connector on a model 913 or 923 or 933 contactor?

Can I replace the pigtail shunt connector on a model 912 or 932 contactor?

What are the contact ratings of a model 901 or 902 DC relay?

Does Eaton have an instruction publication for a model 901 relay?

Does Eaton have an instruction publication for a model 902 relay?

Does Eaton have a replacement for a 10-2597-4 relay?

Does Eaton have a replacement for a 10-2617-4 relay?

Does Eaton still manufacture the 10" 511 brake?

What is the minimum diameter allowed for a 505 or GH505 brake wheel.

505 and GH505 brake wheel material

511 Brake Wheel Material

Does Eaton manufacture Type M 503 brakes or renewal parts for the 503 brakes?

Are the Type D contactor coils polarity sensitive?

Are the Type DPM contactor coils polarity sensitive?

Is the 6702 Type D contactor bi-directional?

What is the mechanical life of the 6702 Type D contactor?

What agency standards do the 6702 AC modified Freedom Contactors carry?

Are the Type 6702 Reverser Assignment contactor coils polarity sensitive?

What agency standards does the 6702 Type AVD Contactor carry?

What agency standards does the 6702 Type D Contactor carry?

What is the mechanical life of a 6002 / C80 mill duty DC contactor?

Are the 6002 / C80 contactor coils polarity sensitive?

What operating coils are available for the C80 contactors?

Are the 6002 / C80 contactor power connections polarity sensitive?

What accessories do I use for my Westinghouse MME DC Contactor?

What positions can I mount the DPM contactors in?

What are the coil part numbers for a 511 shoe brake?

What is the Catalog Number of the 110V 60Hz Coil for a 10370H586 Solenoid?

How do you determine if a brake shoe lining needs repalcement?

Does Eaton manufacture a replacement for the obsolete 600-5RD and 600-5RS contactors?

Is there an instruction manual for a GH515ED20 brake rectifier controllers?