Eaton Logo

What is the replacement handle mechanism for a Westinghouse A200 enclosed combo starter?

Select the proper SM type handle mech based on the disconnect or breaker that is in the box.  If the defeater is needed, also supply part# 623B214G02.  These kits include the handle and the piece that attaches to the front of the breaker/disconnect. These ktis can be found in our Aftermarket Yes catalog. This applies to sizes 00-4 Combo starters in NEMA 1 and NEMA 12 enclosures.

DISCONNECT TYPE -- HANDLE MECHANISM CATALOG NUMBER:

F frame series C, EB, EHB, FB, HFB breakers -- SM150R

 

Type DS non-fusible switches 30, 60, 100 amp -- SM150R

 

Type DS non-fusible switches 200 amp -- SM200SR

 

Type DS fusible switches 30, 60, 100 amp -- SM100SFR

 

Type DS fusible switches 200 amp -- SM200SFR

 

FB TRI-PAC, FB current limiter, FCL breakers -- SM101PR

 

De-ion switches 30, 60, 100 amp -- SM100R

 

DA, JA, KA, HKA, LB, LBB, HLB breakers -- SM225R

 

J frame series C breakers -- SM250JR

 

JB, KB, HKB breakers -- SM250R

 

K frame series C breakers -- SM400KR

 

LAB, LA, HLA,LC,HLC breakers 400, 600 amp -- SM400R

 

MA, HMA, MC, HMC breakers -- SM800R

 

LA TRI-PAC breaker -- SM400PR

 

LD, HLD, LDC breakers -- SM600R

 

NB TRI-PAC breakers -- SM800PR

 

NB, HNB, NC, HNC breakers -- SM1200R

 

LCL breakers -- SM400LCLR