Eaton Logo

What are the keypad options for enclosed soft starters?

The enclosed S611 soft starter family has an LED display with keypad to scroll through parameters.  The user can modify control parameters, enable/disable protections, set communication variables, and monitor system values.  The user interface comes door-mounted from the factory, but it can be removed and remote-mounted if needed.  The enclosed S811+ family has an easy to use Digital Interface Module (DIM) that allows the user to configure the device and read parameters.  The DIM includes an LCD display and keypad.  The user can modify control parameters, enable or disable protections, set communication variables, monitor system parameters, and access the fault queue.  The DIM kit can be either door-mounted or remote-mounted.