Eaton Logo

IEC Contactors & Starters

Looking for a replacement on part SE00-11-PKZ0

How do I select a contactor or motor starter?

Where can I find part number OXM12DM?

How do I select an IEC contactor or motor starter?

How to determine over load trip setting for C440 relay from motor FLA rating ?

What is the part number of the replacement coil for my XTCE contactor?

XT DILMF Contactors that are SEMI F47 compliant.

XT Series Accessories & Replacement Parts

Where can I find the part number for a C440 contactor?

Eaton Safety Contactors

EMS Electronic motor starter overview

Do you offer safety rated contactors?

XT Series Drawings

XT Series Product Overview

What should I replace a Westinghouse DSL type IEC contactor with?

Is there interconnecting link available between a push button type MMP & contactor for making a combinational MMP

What is the SCCR rating for the XT 3 phase commoning links?

Replacing AN16 (Contactor Mount C306) Overloads with C440 information ?

XT Combinational SCCR Ratings (UL508A)

What is the solution to replace C316FNA_ Overloads?

What is the tolerance for published torque values on contactor and starter wire terminals

AC and DC Ratings for Low Voltage Control

Is the manual motor protector short circuit release based on the actual FLA dial setting?

XT series Auxiliary Contacts

What lugs go with the 1000 amp XT contactor XTCEC10N22 ?

What is the mode of operation for the trip indicating auxiliary contacts on the XT MMP?

What are the terminal numbers on XTPAXFA11?

What is the supercedure for my old Moeller DIL type contactor or relay?

What is the difference in the AC-3 and AC-1 ratings on XT IEC contactors?

Are there Altitude Derating tables for the XT series overload relays?

Do XT IEC contactors have DC ratings on the contacts?

Is the VDE Safe voltage isolation ratings for XT contactors also between the main contacts and aux contacts?

What is the reverse voltage present when the DC coil of a XTRE relay is de-energized ?

DC Wiring for XT Contactors

Do the XT Manual Motor protectors have a lock-on application?

What does NL at the end of an XTPR manual motor protector mean?

What is the current rating of the XT parallel link?

Star - Delta Kit for XT Contactors/Starters

Do we have any shipping approvals for our contactors or starters

XT contactors for three phase capacitors

What is the P/N of the black lockable knob of XTPR series MMP

What heaters do I need for the XTOB style overload ?

Do I need to add a Suppressor to an XT contactor with a DC coil?

Are the Freedom IEC series AE16 starters / CE15 contactors still available ?

where can i find IT IEC starter/contactor

When should I leverage our tool-less versus our standard connector for combination motor controllers?

Are line side adaptors required for the XTPR UL489 rated devices?

What is the time taken for the EMS solid state starter to get into bypass?

Will the EMS starters have output leakage voltage due to the SCR's?

EMS Electronic Starter instruction IL Leaflet

EMS Electronic starter IEC IP rating?

What is the frequency operating range for the EMS starter?

EMS Electronic motor starter selection

EMS Electronic motor starter accessories and parts

EMS Electronic motor starter drawings

EMS Electronic motor starter documentation

Hi-Pot test values for the XT series that use vacuum contacts

Can A class T fuse be used in place of the published J class fuse for XTCE contactors as it relates to SCCR ratings

Do we have published SCCR data for XT products?

What is the frequency range allowed for the XTPE motor protector?

I would like to get a XT slide rule

Altitude derating for the XT series contactors and manual motor circuit protectors?

Do XT IEC contactors have top mount aux contacts available?

What is the part number for the DIN rail mounting clip on Freedom IEC contactors/starters?

Do you have published short time current rating of the Freedom contactors and starters

Need information on Freedom IEC starters

XT Series Documentation

XT Series Selection

Can I mount a time delay module on a DILER-40-G contactor?

Can I use the XTPR accessories on the XTPE?

XT Coil Operating Ranges.

What is the UL File Number for XT Series Starters?

Are XT series IEC contactors capable of Din rail mounting?

What type of surge protection is used in XT DC coils?

What is the UL File Number for GMCP with IEC Starter?

Why do you not list or appear to sell lugs for the XT Frame P and Frame R line of contactors?

Will the XTPR commoning links work with the line side adaptors (LSA)?

Do you have any lower temp ratings for XTPR below the published -25c