Eaton Logo

What is the SCCR rating for the XT 3 phase commoning links?

The Eaton manual motor protector (MMP) Series XTPR../PKZMO and PKZM4 is certified by UL for use as UL508 manual motor protector and self-protected combination motor controller construction Type E by using specified accessories and together with contactors as Type F for protection of electrical motors like shown in UL file E36332 (manual motor protector) and UL file E123500 (self-protected combination motor controller)

All accessories for this series like operating handles, shunt trip units, under voltage releases, auxiliary contact units, trip indicating units, mounting adapters, as well as the 3 phase commoning links bars XTPAXCLK.../ -PKZ0 are also part of the certification inside the UL files and the ratings of XTPR and PKZM0/M4 are also valid with all the accessories shown in the above UL files. 

The device (XTPR SCCR rating is therefore carried over to the the accessories as well if applicable. 

 

XT Series Product Overview