Eaton Logo

Altitude derating for the XT series contactors and manual motor circuit protectors?

Yes, see the table below. Altitudes up to 2000m and below sea level are 100% rated.

For XTOE and XTOB overload derating click on question below: 

Are there Altitude Derating tables for the XT series overload relays?