Eaton Logo

XT Series Accessories & Replacement Parts

Accessories

All available accessories (auxiliary contacts, suppressors, mechanical interlocks, timer modules, link kits, lugs, enclosures, etc.) are listed in the catalog, as split into sections below:

Renewal Parts

All available replacement components are available in the Aftermarket Catalog: Volume 12, Tab 13 - Motor Control

Standard Replacement Components

FrameContact Kit / Vacuum Tube / Arc ChamberCoil*
B--
C-XTCERENCOILC_
DXTCERENCONTACTDXTCERENCOILD_
FXTCERENCONTACTFXTCERENCOILF_
GXTCERENCONTACTGXTCERENCOILG_
L

XTCERENCONTACTL
XTCERENARC(185, 225 or 250)

XTCERENCOILL_
XTCSRENCOILL_

M

XTCERENCONTACTM
XTCERENARC(300, 400 or 500)

XTCERENCOILM_
XTCSRENCOILM_

NXTCERENVACT(580, 650, 750 or 820)XTCERENCOILN_
P--
R--

*Replace the '_' underscore with the coil voltage character ('A' for 120 V, etc.) after the part number. Full listings in the catalog link above.

For more information, see our XT Series Product Overview