Eaton Logo

Do you offer safety rated contactors?

XT contactors can be used in safety applications according to EN 954-1, EN ISO 13849-1 and IEC 62061 up to Category 4, Pl e and SIL 3. Information concerning safety related characteristics (B10 and B10d values) is available online. The auxiliary contact modules and built-in auxiliary contacts meet IEC EN 60947-5-1 Annex L (positively driven) and IEC EN 60947-4-1 Annex F (mirror contacts). 

Beginning in March 2018, Eaton will begin offering the XTSE line of dedicated Safety Contactors. In addition to the standard safety ratings already carried by the XT line of IEC Contactors, the XTSE will also include:

  • Fixed Auxiliary Contacts, which are Yellow in color
  • Covered monitoring window to prevent manual operation.

 

  1. SA034006EN_150dpi.pdf
  1. PA034003EN_150dpi.pdf