Eaton Logo

What is the Lug and Screw Size of FAZ…..RT ?

The lug and wire size for the FAZ…..RT is a per the publication document given below :

 

 

Machine generated alternative text: only for FAZ...RTAUsted#18-8AWGInsulatedC.296-374’7.5- 9.5 mmMolex19070-0102,19071-0180or equivalentlEG0.75- 210 mmUnI,sidatedLJJ>7.5mm MIN..295’AMP165294-0,726343-0or equivalent437• MAXj [‘11mm ‘#10M5