Eaton Logo

What are applicable terminal torque values for Quicklag QC-style miniature circuit breakers?

Applicable terminal torque values are embossed on the side of each breaker. The torque values found there are as follows: 14-10 AWG = 20 in-lbs, 8 AWG = 25 in-lbs, 6-4 AWG = 27 in-lbs, 3-1/0 AWG = 45 in-lbs. Use 60/75°C wire.