Eaton Logo

Neutral sensor torque values for molded case circuit breakers

The required torque values for neutral sensors that are available for Classic, Series C, and Series G molded case circuit breakers are universally the same. All sensors have ½”-13 bolts for connection of the neutral sensor primary and all sensors have 10-32 studs for connection of the neutral sensor secondary, and for that reason the torque values for primary and secondary connections would be the same for all sensors.

MCCB neutral sensor torque values:

Primary connections: 30-35 ft. lbs.

Secondary connections: 20 in. lbs.