Eaton Logo

What breakers are Switching Duty (SWD) Rated?

SWD rating is a NEMA designation and applies to breakers which are single pole, 277 Vac or less, 15 and 20 amp breakers only. The GHQ is rated 14 kAIC at 277 Vac and is also High Intensity Discharge (HID) rated.