Eaton Logo

ARMS, MM feature in MCCBs, auxiliary contact electrical rating

The auxiliary contact provided with the ARMS or MM feature in MCCBs (Arc Flash Reduction Maintenance System or Maintenance Mode in Molded Case Circuit Breakers) is rated 2.0A at 30VDC and 0.30A at 125VAC (resistive load).