Eaton Logo

NEMA Contactors and Starters

How do I wire multiple start/stop pushbutton stations to a motor starter?

Why is my coil making a humming noise?

Looking for a 30amp normally closed DP contactor ?

How do I select a contactor or motor starter?

How do I wire a timer to an electrically held lighting contactor?

Is OXM12DM a good part number ?

Do you have a troubleshooting and maintenance guide for contactors and starters?

In the Compact Definite Purpose Contactors, what is the difference between Single-Pole and Single-Pole with shunt?

Lighting Contactor Selection

How do I find the coil voltage on a Freedom contactor/starter?

I need coil resistance for my contactor and starter

Freedom Series Contactors and Starters Overview

What is considered normal temperatures of terminals on contactors and starters?

Where can I find a replacement parts for my Advantage W201/W200 contactor or starter?

How do I configure the DIP switches on an Advantage Starter

what are the electrical ratings for the J11 J20 J1C and J02 interlocks for A200

How do I select an enclosed Freedom NEMA starter?

Freedom Accessories & Replacement Parts

Lighting Contactors Product Overview

A200 Series Contactors and Starters Overview

A200 Auxiliary Contacts

Need an auxiliary contact for a contactor or starter

Pick up and drop out coil voltage ratings on C25 coils?

Can XTOB overload relays be separate mounted?

Freedom series starter heater charts

I need a contactor for switching my transformer

Where can I find documentation for the A202 Lighting Contactor?

How do I select a heater for size 5 or larger starter with CTs?

How to decode the date code in NEMA Freedom/A200 series contactors

How do you connect to C445 using Power Xpert inControl?

What is the difference between C440 XTOE and ZEB overload relays?

What is the difference between the Advantage W200 and W+200 starters?

Can you reverse feed contactors or starters?

What electrical interlocks come on A200/A201 starters/contactors?

Is the AN13 CN13 NEMA rated ?

What is the tolerance for published torque values on contactor and starter wire terminals

What is the replacement board for installed Advantage Starters?

How do I replace Advantage Starters with Freedom AN19 starters in UL 508A Applications?

Is there a contact kit for MR510 / MD510 Contactor?

Is there a replacement for the obsolete MD501 or MD510 DC Contactor?

C25 Definite Purpose Auxiliary Contacts

Freedom Series Auxiliary Contacts.

What is the pick up and drop out time of the 2120 DPM contactor?

C25 Aux ratings?

What is the country of origin for the Definite Purpose Contactors?

what is the pick up and drop out voltage on IT EM contactor and starters?

I need inrush and sealed coil data for the IT EM contactors and starters

Can I use Series B heater packs in Series A C306 overload relays?

What is the difference between a A200 "K" and A200 "M" starter?

What is the difference between contactors and starters?

What are the mounting options for the Freedom contactors and starters?

What is the resistance values for the M22-XLED60 and M22-XLED220 resistors for M22 lights?

Do you have L63 interlock part numbers

Where can I find instruction sheets for A200 A210 A250 starters?

A200 Contactor & Starter Drawings

How do I determine derating for plugging and jogging applications of Freedom contactors/starters?

Can I mount a C25 Definite Purpose contactor on DIN rail?

Selecting a Freedom contactor/starter.

How do I select a definite purpose or DP contactor or starter?

Where do I find Renewal Parts for a Vacuum Contactor/Starter?

Where do I set the dial on a Freedom C306 overload for 1.15 service factor motor?

What replacement parts are available for C825 contactors?

What is the difference in a C306NN3 and a 10-6530-4 overload relay?

What aux contacts do I use on NEMA Size 5 contactor?

What are the contact kits for the A201 special purpose contactors?

In regards to the C30CNM mechanically held lighting contactors, what is the difference between 2-wire and 3-wire control modules?

What is the derating factor for higher altitudes using Freedom contactors and starters?

Can the C30C Lighting Contactor be mounted in the horizontal position?

What are the specs for the C320TS1 Transient Suppressor?

Do I need to change my PLC program if I switch from using Advantage starters on DeviceNet (WPONIDNA) to either C440 or C441 overloads?

Can I replace the pigtail shunt connector on a model 1214, 1224, or 1234 contactor?

Are C30CN lighting contactors suitable for use with LED applications?

Can 9-3285 coils be used as replacements in Freedom Size 1 & 2 Series A starters and contactors?

What size wire does the A202K3 100amp lighting contactor take ?

What is the wire size for an A202 60amp lighting contactor ?

Where can the wire or conductor sizes and torque specs for the XT series MMP Line Side Adapters LSA be found?

Will the Freedom C306 overload relay provide phase loss protection?

Are the C440 C441 and C445 electronic boards conformally coated.

What mounting options exists for Vacuum contactors?

What is the purpose of the L 63 interlock used in vacuum size 5 and 6 contactors and starters?

What is the part number for the L 63 normally closed interlock used in Vacuum size 5 and 6 contactors and starters?

I AM LOOKING FOR TERMINAL LUG KITS FOR A XTCEC16R22B CONTACTOR.

We need the Instruction Leaflet for the A200 series starters NEMA Size 0, 1 & 2.

I have a size 6 starter A200M6CXZ2XD6. Could you tell me what the Z2XD6 codes mean?

Can you provide a Instruction Leaflet (IL) for A200 size 5 starter?

Where can I find documentation for the CN35 Lighting Contactor?

Lighting Contactor Accessories & Replacement Parts

What are the replacement lugs for Advantage W201/W200 contactors/starters?

What does the M mean on the end of my A200 starter number?

How do I tell the polarity of a DC Coil for Contactors and Starters?

What is the replacement for a Westinghouse MME DC Contactor?

What size CPT (control transformer) should I use on a C30CNE lighting contactor?

What is the W201/W200 advantage low voltage ride through capabilities?

What heaters do I use with an AN19DN0 ?

What is the wire range and torque values for J11 Interlock terminals?

Do I need an overload for the AN19 ?

Can the C440/XTOE overload relay communicate?

Can I DIN rail mount a Freedom contactor?

What is the auxillary contact part# for the A202 lighting contactors?

Magnet Coil Data– Magnetically Sealed Lighting Contactors