Eaton Logo

What electrical interlocks come on A200/A201 starters/contactors?

 
See table below for what is provided with the product and what available spots you have to mount additional aux's 
 

Size

Aux Type

Included

Available Spots

Total Capacity

00

Imbedded, Type J

1NO (Imbedded)

4

1NO Imbedded + 4 Type J

0

Imbedded, Type J

1NO (Imbedded)

4

1NO Imbedded + 4 Type J

1

Imbedded, Type J

1NO (Imbedded)

4

1NO Imbedded + 4 Type J

2

Type J

2NO

3

4 Type J

3

Type J

2NO

3

4 Type J

4

Type J

2NO

3

4 Type J

5

Type J (Requires Kit)

2NO

1 (Requires Kit)

2 Type J

6

Type J (Requires Kit)

2NO

1 (Requires Kit)

2 Type J

7

L63

1NO

2

3 Type L63

8

L63

1NO

2

3 Type L63

9

L64

2NO/2NC

0

2 Type L64

  • 4  and 5 pole contactors are supplied with a J20 auxiliary contact for use as a holding interlock.

For more information, see our A200 Product Overview