Eaton Logo

What are the replacement lugs for Advantage W201/W200 contactors/starters?

Lug part numbers are below.  Reversing contactors/starters require 12 lugs.  All others require 6.

  • Size 1: WTX1 (1 lug)
  • Size 2: WTX2 (1 lug)
  • Size 3: WTX34 (1 lug)
  • Size 4: WTX34 (1 lug)
  • Size 5: WTX5 (1 lug)
  • Size 6: WTX6 (1 lug)
  • Size 5 reversing: WTXR5 (1 lug)
  • Size 6 reversing: WTXR6 (1 lug)