Eaton Logo

Can you reverse feed contactors or starters?

Contactors and starters cannot be reverse fed due to the line and load markings on the device. They are marked with L1, L2, L3 for line side connections and T1, T2, T3 for load side connections. The markings  are per NEMA ICS-2000 numbering conventions for purpose of locating line and load side locations on the device.