Eaton Logo

SL4 and SL7 Stacklight light intensity in candela.

Light intensity of signal tower SL7

 

 

 

 

 

 

 

 

 

Lichtstärke

 

 

 

 

 

Type

Test voltage

red

orange

yellow

green

blue

white

SL7-L24-x, SL7-BL24-x

24VDC

1,5 Cd

2,4 Cd

1,6 Cd

1,7 Cd

0,5 Cd

2,6 Cd

SL7-L120-x, SL7-BL120-x

120V/60Hz

1,6 Cd

2,3 Cd

2,3 Cd

1,9 Cd

0,5 Cd

2,9 Cd

SL7-L230-x, SL7-BL230-x

230V/50Hz

1,3 Cd

2,2 Cd

1,3 Cd

1,4 Cd

0,5 Cd

2,6 Cd

 

 

 

 

 

 

 

 

SL7-FL24-x

24VDC

3,0 Cd

3,7 Cd

2,5 Cd

2,6 Cd

0,9 Cd

6,2 Cd

SL7-FL120-x

120V/60Hz

3,0 Cd

3,7 Cd

2,5 Cd

2,9 Cd

0,9 Cd

5,7 Cd

SL7-FL230-x

230V/50Hz

3,2 Cd

6,1 Cd

3,9 Cd

2,6 Cd

0,9 Cd

6,2 Cd

 

 

 

 

 

 

 

 

SL7-L24-x-HP

24VDC

4,3 Cd

3,5 Cd

17,8 Cd

9,6 Cd

3,1 Cd

18,6 Cd

SL7-FL24-x-HP, SL7-FL24-x-HPM

24VDC

15,5 Cd

14,4 Cd

36,3 Cd

19,6 Cd

4,9 Cd

39,5 Cd

 

 

 

 

 

 

 

 

Warm up-time:

min. 30 Min.

 

 

 

 

 

 

Ambient temperature:

~25°C

 

 

 

 

 

 

Tolerance:

color depending ~-40% .. +15%

 

 

 

 

 

 

Light intensity of signal tower SL4

 

 

 

 

 

 

 

 

 

Lichtstärke

 

 

 

 

 

Type

Test voltage

red

orange

yellow

green

blue

white

SL4-L24-x, SL4-BL24-x

24VDC

0,7 Cd

1,1 Cd

0,6 Cd

0,9 Cd

0,3 Cd

1,3 Cd

SL4-L120-x, SL4-BL120-x

120V/60Hz

1,2 Cd

1,8 Cd

1,0 Cd

1,0 Cd

0,4 Cd

1,9 Cd

SL4-L230-x, SL4-BL230-x

230V/50Hz

1,1 Cd

1,7 Cd

0,9 Cd

1,0 Cd

0,4 Cd

1,8 Cd

 

 

 

 

 

 

 

 

SL4-FL24-x, SL4-FL24-x-M

24VDC

1,8 Cd

2,2 Cd

1,6 Cd

1,5 Cd

0,5 Cd

3,0 Cd

SL4-FL120-x

120V/60Hz

1,0 Cd

2,6 Cd

0,7 Cd

1,7 Cd

0,5 Cd

3,0 Cd

SL4-FL230-x

230V/50Hz

0,9 Cd

2,4 Cd

0,6 Cd

1,5 Cd

0,4 Cd

2,8 Cd

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Warm up-time:

min. 30 Min.

 

 

 

 

 

 

Ambient temperature:

~25°C

 

 

 

 

 

 

Tolerance:

color depending ~-40% .. +15%