Eaton Logo

VCP-T Vacuum Circuit Breaker

Eaton's VCP-T drawout and fixed type medium voltage circuit breakers are spring actuated and feature short circuit breaking current ratings up to 40 kA and continuous current ratings up to 2000A. The VCP-TL is a linear actuated breaker which features short circuit ratings up to 25kA and continuous ratings up to 1200A. Smaller and lighter than comparable breakers and designed for use where space is at a premium, the VCP-T breaker family is small without compromise.

VCP-T/VCP-TR instructional booklet (renewal parts can be found in section 7)

VCP-TL/VCP-TRL instructional booklet (renewal parts can be found in section 7)

1150V digitrip

520V/520MV digitrip

Additional documentation can be found at the VCP-T website.

For additional support, e-mail PowerBreakerSupport@Eaton.com

How to buy