Eaton Logo

VCP-W Vacuum Circuit Breaker

VCP-W circuit breakers are an OEM friendly product family. They are simple to inspect, designed for ease of handling and maintenance. Numerous design variations ensure all possible applications are supported, including niche market applications. With over 25 years of proven design and manufacturing experience in vacuum technology and over 15 years of proven mechanism reliability, VCP-W breakers are a perfect solution for short-circuit protection.

VCP-W Instruction Book (includes, VCPW-ND, VCP-WC, VCP-WG; renewal parts are in section 7)

VCP-WR Fixed Breaker Instruction Book (renewal parts are in section 8)

VCP-W 38kV Instruction Book (renewal parts are in section 7)

VCPW-HD 38kV Instruction Book (renewal parts are in section 7)

VCP-WG 75kA Generator Breaker Instruction Book (renewal parts are in section 7)

Renewal parts for K=1 VCP-W breakers 5-15kV

Additional documentation can be found at the VCP-W website.

Frequently Asked Questions

For additional support, e-mail PowerBreakerSupport@Eaton.com

How to buy