Eaton Logo

Timers Product Overview

Selection  --  Accessories and Parts  --  Documentation  --  Drawings

Universal TR Series, TMRP, TMR, and E5-248 Timing Relays combine flexibility with ease of use and installation, while compact designs save panel space. With multiple mount options, models, more flexibility in range of input voltage, timing range and functionality, there are flexible and cost-effective timing relays to meet any timing requirements. Eaton also offers customization capabilities for these timers— remote adjustments, special pin configurations, and more.

Frequently Asked Questions

What is the input impedance on terminal B1 on the TRL07 timer?

How quickly do the contacts change state if power is lost on the TRL27 Timer?