D26 Relay Accessories & Replacement Parts
Accessories
Available accessories are found in the catalog.
Renewal Parts
Replacement coils and latches are listed below.
Voltage | Magnet Coil | Latch |
110/120V AC | 9-1989-1 | 9-1886-1 |
220/240V AC | 9-1989-2 | 9-1886-2 |
440/480V AC | 9-1989-3 | 9-1886-3 |
550/600V AC | 9-1989-4 | 9-1886-10 |
208V AC | 9-1989-9 | 9-1886-8 |
380V AC | 9-1989-15 | 9-1886-22 |
277V AC | 9-1989-10 | 9-1886-9 |
24V AC 60 HZ | 9-1989-7 | 9-1886-6 |
32V AC 50 HZ | 9-1989-8 | 9-1886-7 |
6V AC | 9-1989-5 | 9-1886-4 |
12V AC | 9-1989-6 | 9-1886-5 |
12V DC | 9-2404-5 | 9-1886-21 |
24V DC | 9-2404-4 | 9-1886-20 |
48V DC | 9-2404-3 | 9-1886-19 |
120V DC | 9-2404-1 | 9-1886-17 |
240V DC | 9-2404-2 | 9-1886-18 |
For more information, see our D26 Relay Product Overview