Eaton Logo

Are IP20 kits available for the S811+?

Yes. Kits are available for the S811+, S801+. S811, and S801 series reduced voltage soft starters. Two (2) kits are required to provide protection to both the line and the load connections of the unit.

S811+N....; S801+N...; S811N...; S801N...;    Kit catalog number SS-IP20-N

S811+R....; S801+R...; S811R...; S801R...;    Kit catalog number SS-IP20-R

S811+T....; S801+T...; S811T...; S801T...;       Kit catalog number SS-IP20-TU

S811+U....; S801+U...; S811U...; S801U...;     Kit catalog number SS-IP20-TU

S811+V....; S801+V...; S811V...; S801V...;       Kit catalog number SS-IP20-V

Please contact your distributor for current availability and pricing. 2/25/2017.

Installation instructions (IL03901002E) are available below.

 


For more information, see our S811+/S801+ Product Overview

  1. IL03901002E.pdf