What are BJ and BJH Circuit Breakers?
What are BJ and BJH Circuit Breakers:
- BJ and BJH Circuit Breakers are BR-type breakers
- BJ and BJH are plug-on circuit breakers
- BJ and BJH Circuit Breakers are rated for 125 Amps up to 225 Amps available in 10kAIC and 22kAIC, 120/240 Vac, 240Vac, and in two-pole and three-pole.
Difference between standard BR, BJ, and BJH breakers:
- Standard BR breakers; 1-pole takes up one space, 2-pole takes up two spaces, and 3-pole takes up three spaces
- BJ breakers uses four spaces; two 1-inch pole spaces on left side and two 1-inch pole spaces on the right side of the bus of the lodacenter.
- BJH breakers takes up 6 spaces; uses three 1-inch pole spaces on the left side and three 1-inch pole spaces on the right side of the bus of the loadcenter.
Loadcenters and Circuit Breakers Catalog can be found via this link: http://www.eaton.com/ecm/groups/public/@pub/@electrical/documents/content/vol01_tab01.pdf#page=01
For all other Eaton Catalogs: http://www.eaton.com/Eaton/ProductsServices/Electrical/Support/Documentation/Catalogs/index.htm
For EatonCare Technical Resource Center contact 1-877-386-2273 Opt. 2
For EatonCare Chat: http://www.eaton.com/flash/electrical/chat/index.html?wtredirect=www.eaton.com/chat# from 8 AM to 7 PM EST for technical support