Eaton Logo

Do mobile home panels come with a deadfront cover?

All mobile home panels came with a blank deadfront cover.  If you will be using the receptacles, the corresponding deadfront must be ordered separately. The part numbers below are for 200A and 150A rated units.  For 100A units, the part number would be MHD1___.  For example, to order a deadfront for a 30A round receptacle for a 100A device use part number MHD1X.