Eaton Logo

What are the options for Air Conditioner Disconnects

  • 3 Standard Designs:
    • Non-Fused
    • Fused
    • Molded Case Switch
  • Enclosure NEMA 3R (outdoor)
    • Metallic (galvanized/painted)
    • Non-metallic (plastic)
  • Ratings
    • Single-phase, two-wire, 240Vac
    • Three-phase, three-wire, 240Vac
    • 30 and 60 amps
  • Optional Ground fault or Weather-resistant/Tamper-resistant receptacles are available