Eaton Logo

Padlockable device for CH Breakers

Padlockable device for locking the handle of single-, two- or three-pole Type CH circuit breakers (escutcheon mounted)  -  CHPL

Padlockable device for locking the handle of a single-pole Type CHGFI circuit breaker (escutcheon mounted) - CHPLGF

 

Escutcheon mounted: device mounted semi-permanently to the face of the circuit breaker and secured by the loadcenter deadfront.

 

CHPL Instruction Leaflet - CHPL Instructions.pdf

 

  1. CHPL Instructions.pdf