Are the BR Ground Fault Circuit Interrupters (GFCI) breakers being replaced?
The 1-pole 5mA GFTCB and GFCB breaker types are being replaced with BRN1**GF, where ** indicates 15, 20, 25 or 30A. These are standard pigtail type breakers. There is also a 22 kAIC option, BRHN1**GF, same amperage range.
The 1-pole 30mA GFEP breaker types are being replaced with BRN1**EP, same amperage range as the 5mA design.