Eaton Logo

What are some of the features of the EMCB breakers?

EMCB (Energy Management circuit breakers) are intelligent, connected circuit breakers with integral remote control & metering built in. You can find more information about the product at: www.eaton.com/emcb

Here are some of the features of the product:

  1. Remote On/Off Control
  2. Cloud connected through Wi-Fi
  3. Configurable Undervoltage Release (for cold load pickup)​
  4. Status Information​
  5. ANSI C12.20 0.2% Metering​
  6. Programmable 200ms Waveform Capture @ 1kHz / channel​
  7. Programmable 4.25s RMS Capture @ 60Hz / channel​
  8. On-Device Storage for Internet Outage​
  9. RGB Status LEDs​
  10. Additional Sensors (temperature, accelerometer, light level)​
  11. Simple Smart Phone Commissioning Application