Eaton Logo

Can Eaton's mobile home panels be pedestal mounted?

Eaton's offering for mobile home panels can either be pedestal or surface mount. 

Eaton’s versatile Mobile Home Panels have a user friendly design that allows for a faster, cleaner installation. 100 and 200 A panels come complete with the main breaker and a 4/8 or 8/16 interior, respectively. The 200 A units are designed with ample width to ensure plenty of room for wire bending and an easier installation.

Optional receptacle deadfront kits enable the field installation of contractor supplied receptacles and breakers that can supply power for a variety of applications including:

● Visiting RVs

● Temporary power

● Lawn equipment

● Air compressors

● Anything else that requires cord-connected power

To view Eaton's offering for mobile home panels please see Catalog Volume 1 Tab 5