Eaton Logo

Switching Devices

Are your disconnects or safety switches rated for grounding when using the concentric knockouts, or are bonding bushings needed?

Safety Switch Accessories & Replacement Parts

Can I order a replacement bonding screw for Safety Switch?

Can a Pringle switch be de-rated?

Are Eaton's safety switches rated for 400HZ?

How many operations (cycles) is my safety switch rated?

Can I get a new pole and yoke assembly for a Pringle switch?

What is the torque spec of the bolts that hold the fuses in place in R9 disconnect ?

Are safety switches service entrance rated?

What is the standard warranty on a Pringle switch?

Does Eaton offer replacement parts for enclosed breakers?

Do you have a dimensional drawing for DG321NGB?

Do I need a J Fuse adapter kit for my safety switch?

Safety Switch Product Overview

Are there available lugs for the Pringle Switch?

looking for safety swith fuse dimensions

Rotary Switch Min/Max Temperature Rating

can we offer DC ratings for the open rotary disconnect ?

Does the Double Throw Switch have a defeater mechanism?

Why is my Pringle switch not tripping on ground fault?

Are the Pringle Mill Switches UL listed?

Can a General Duty Safety Switch be locked in the on position?

Do you have a dimensional drawing for DG324NGK?

Do you have a dimensional drawing for DG323URB?

Do you have a dimensional drawing for DG223URB?

Do you have a dimensional drawing for DG322NGB?

I'm looking for a DC safety switch

Switching Device Flex Center

Can we back feed a safety switch

What type of knockouts are on Safety Switches?

How to make a general duty (DG) switch accept only R Class fuses?

Can J Class fuses be used in General Duty Safety Switches?

Can you run a neutral through the 3rd pole of a 3-pole Pringle switch?

What fuse class is needed for pressure bolted pringle switches?

What is the operating temperature range for R5 & R9 switches?

Is the R5 disconnects meet IP20 requirements?

Can a safety switch be applied in a 50HZ application?

Do you offer NFPA79 kits on the rotary switches ?

Are Safety Switches ROHS compliant?

Safety Switch knockouts - Can they be used for bonding connection?

Can crimp lugs be used on safety switches?

Are safety switches ABS (American Bureau of Shipping) certified?

Do the Rotary Switches (R5 / R9) have a "lock-on" application?

How can a Rotary Switch be mounted?

What are the clearance requirements on Safety Switches?

Are Safety Switches CSA Rated?

What type of lube can be used on a pringle switch?

Why doesn't the Pringle switch will not stay closed with blown fuse detection?

How can I get someone to service my pringle switch?

Can a non-fused Pringle switch be changed to a fused switch?

What can be done when the Pringle Switch doesn't open all the way?

Does Eaton still make the M/M and ET type Pringle switches?

What can I do when the Pringle Switch will not close?

Dimensional drawing for DS switch

Accessories for a ER5 switch

I need a dimensional drawing for a ER5* switch

Does Eaton's safety switches have asbestos used in them?

My Pringle Switch is running hot, what can I do?

Why does the CBC Pringle switch not open when I push the button?

What kind of lubrication can be used on hinges and jaw tongues on a Pringle Switch?

What is the difference between a QA and a CBC switch?

How often should Pringle switches be serviced?

Why do Pringle switches overheat?

What happens when spring washer on a Pringle breaks?

Available accessories for Eaton's DS switches

What are the Pringle Switches Lubricating Instructions?

What are some features of the Pringle Switch?

Are the red circle "lollipop" things on the end of a Safety Switch handle replaceable parts?

I need to replace my instructions for Freedom CT wiring.

What are the 10250T terminals numbers on the pushbuttons, push to test indicator lights, and selector switch contacts?

Will my control circuit devices need a SCCR rating per UL508A?

What is the main difference between R5 & R9 Rotary disconnect

Can you change the fuses on a panelboard switch in the field?

What is the short circuit rating for a non-fusible safety switch?

what color are your safety switches

Does Eaton offer a OEM (OLI - Line Isolation Switch)?

Can we get a Safety Switch with a factory installed surge device?

Are the Safety Switches rated for IP65?

Do fuse pullers come on fused Safety Switches?

Do you have a dimensional drawing for DG326NRK?

Do you have a dimensional drawing for DG326NGK?

Do you have a dimensional drawing for DG226FRK?

Do you have a dimensional drawing for DG226FGK?

Do you have a dimensional drawing for DG326URK?

Do you have a dimensional drawing for DG326UGK?

Do you have a dimensional drawing for DG326FRK?

Do you have a dimensional drawing for DG326FRK?

Do you have a dimensional drawing for DG326FGK?

Do you have a dimensional drawing for DG226NRK?

Do you have a dimensional drawing for DG226NGK?

Do you have a dimensional drawing for DG325NRK?

Do you have a dimensional drawing for DG325NGK?

Do you have a dimensional drawing for DG225FRK?

Do you have a dimensional drawing for DG225FGK?

Do you have a dimensional drawing for DG225FGK?

Do you have a dimensional drawing for DG325URK?

Do you have a dimensional drawing for DG325UGK?

Do you have a dimensional drawing for DG325FRK?

Do you have a dimensional drawing for DG325FGK?

Do you have a dimensional drawing for DG225NRK?