Eaton Logo

What are some features of the Pringle Switch?

Pringle Switch Available Specifications

  • Voltage: UL 480 V, CSA 600 V
  • Amperage: 800 - 4000 A, 5000 - 6000 A (not UL listed)
  • 200 KAIC and 100% rated with Class L fuses
  • 2, 3 or 4 Pole
  • Top or Bottom Fed
  • Quick Positive Switching
  • Manual or Electronic Operating Mechanism
  • 6X Make / 12X Break Contact Rating