Eaton Logo

what would be temperature range for Eaton fusible and non fusible safety switches

  • Eaton safety switches are UL 98 listed products. temperature rated from -30ºC to 50ºC.
  • Same information is stated publication document pasted on the inside of the safety switch cover.
  • Eaton safety switches  are to be de-rated 1% for every 1ºC in excess of 50ºC not exceed a total de-rating of more than 20%. 
  • Please note of fusible switches this de-rating is in addition to the standard overcurrent de-rating.