Eaton Logo

Why doesn't Eaton offer secondary taps on transformers?

Secondary adjustments can be made using the primary taps.  When the taps are changed on the primary the voltage ratio is changed.  For example: Looking at a 480V to 208Y/120V transformer.  If we feed the 504V primary tap with 480V we would adjust the secondary voltage from 208V to 198V.