Eaton Logo

Which BR breakers will work with large tungsten lamp loads?

The BR breaker is available in single pole only (15 & 20A) for use with large tungsten lamp loads. These breakers have a high magnetic setting. Add suffix H to the catalog number. (ex. BR115H, BR120H)