Eaton Logo

Selecting a Power Outlet Panel (POP)

Product Description A power pedestal is a device designed for outdoor service to meet temporary power requirements at construction sites, marinas, recreational vehicle (RV parks, marinas and mobile home parks). Power pedestals provide a safe and reliable means for users to access electricity at such locations.

Application Description:

Construction Site and RV Parks Power outlet panels on construction sites and in RV parks provide a safe and reliable means for users to access electricity. A wide range of products are available with multiple features and enclosure material options.

Mobile Home Panels Eaton’s versatile mobile home panels have a user-friendly design that allows for a faster, cleaner installation. Mobile home panels are designed for service entrance distribution, and include a meter and distribution section with breaker and receptacle configuration options.

 

Information needed when selecting a Temporary Power/RV Unit:

  • Metering Type (Unmetered, Metered – Ring, Metered – Ringless).
  • Receptacle/Breaker Type and Position.
  • Mounting (Surface, Pedestal, Back-to-Back Pedestal)
  • For any non-standard requests, the flex center for metering can be contacted to determine price and availability. The flex center can be reached by calling 800-330-6479 option 2 or flexcenterlincoln@eaton.com

Drawings:

Accessories and Renewal Parts:

  • Accessories and Renewal parts are available for these units and can be found in the Vol. 1, Tab 5 - Power Pedestals. The accessories are listed at the beginning of that specific section.
  • Internal components related to the buswork are not available for renewal. If anything within the buswork is damaged the only option is to replace the unit. 

 

Information needed when selecting Mobile Home Panels:

  • Metered – Ring, Metered – Ringless.
  • Mounting (Pedestal or Back-to-Back Pedestal)
  • Receptacle/Breaker Type and Position.
  • For any non-standard requests, the flex center for metering can be contacted to determine price and availability. The flex center can be reached by calling 800-330-6479 option 2 or flexcenterlincoln@eaton.com

Drawings:

Accessories and Renewal Parts:

  • Accessories and Renewal parts are available for these units and can be found in the Vol. 1, Tab 5 - Power Pedestals. The accessories are listed at the beginning of that specific section.
  • Internal components related to the buswork are not available for renewal. If anything within the buswork is damaged the only option is to replace the unit.