Eaton Logo

Switching Devices

What fuse types are used with the Quick Connect Double Throw Switch?

I'm looking for a DC safety switch

Are your disconnects or safety switches rated for grounding when using the concentric knockouts, or are bonding bushings needed?

Do you have a 400 amp, fused, flange mount disconnect?

Fuse Sizing for Safety Switches

Can the gasket on Safety Switches be replaced?

Switching Device Flex Center

What is the torque spec of the bolts that hold the fuses in place in R9 disconnect ?

Can I order a replacement bonding screw for Safety Switch?

What type of knockouts are on Safety Switches?

Can a General Duty Safety Switch be locked in the on position?

Do you have a dimensional drawing for DG324NRK?

Do you have a dimensional drawing for DG223URB?

Elevator Control Switch Overview:

Available Lug Sizes for Safety Switches

Safety Switch Dimensions

Does Eaton still make the M/M and ET type Pringle switches?

Can a Pringle switch be de-rated?

Available accessories for Eaton's DS switches

Can we get a Safety Switch with a factory installed surge device?

Do you have a dimensional drawing for DG226FGK?

Do you have a dimensional drawing for DG324FRK?

Do you have a dimensional drawing for DG324NGK?

Do you have a dimensional drawing for DG323URB?

Do you have a dimensional drawing for DG323NRB?

Do you have a dimensional drawing for DG322NGB?

Do you have a dimensional drawing for DG221UGB?

Do you have a dimensional drawing for DG321NGB?

Do you have a dimensional drawing for DP111NGB?

Are safety switches service entrance rated?

Are Safety Switches Early Make?

Can you change a safety switch from non-fused to fused?

Can you change the fuses on a panelboard switch in the field?

Can I add additional ground lugs to a safety switch?

What are the 10250T terminals numbers on the pushbuttons, push to test indicator lights, and selector switch contacts?

Looking for a manual transfer switch.

Available Hub Sizes for Safety Switches

What is the short circuit rating for a non-fusible safety switch?

Selecting a Safety Switch

Safety Switch Accessories & Replacement Parts

Will my control circuit devices need a SCCR rating per UL508A?

Why is my Pringle switch not tripping on ground fault?

What is the standard warranty on a Pringle switch?

How often should Pringle switches be serviced?

Does Eaton offer replacement parts for enclosed breakers?

Are the Safety Switches rated for IP65?

Do fuse pullers come on fused Safety Switches?

How to change out to a lower voltage fuse on a Safety Switch

Do ground lugs come on safety switches?

Are FDP type panel board switches back (reverse) feed rated ?

Does Eaton offer a line Isolation Switch solution for control panels?

What type of fuses are used on the Quick Connect Safety Switches?

Can Class R fuses be used in place of Class H fuses in a safety switch?

Does the Visible Blade come on all Safety Switches?

I need to replace my instructions for Freedom CT wiring.

what color are your safety switches

What type of lube can be used on a pringle switch?

Why doesn't the Pringle switch will not stay closed with blown fuse detection?

How can I get someone to service my pringle switch?

Can a non-fused Pringle switch be changed to a fused switch?

Can I get a new pole and yoke assembly for a Pringle switch?

What can be done when the Pringle Switch doesn't open all the way?

What can I do when the Pringle Switch will not close?

Dimensional drawing for DS switch

Accessories for a ER5 switch

I need a dimensional drawing for a ER5 switch

Does Eaton's safety switches have asbestos used in them?

My Pringle Switch is running hot, what can I do?

Why does the CBC Pringle switch not open when I push the button?

What kind of lubrication can be used on hinges and jaw tongues on a Pringle Switch?

What is the difference between a QA and a CBC switch?

Why do Pringle switches overheat?

What happens when spring washer on a Pringle breaks?

What are the Pringle Switches Lubricating Instructions?

What are some features of the Pringle Switch?

Are the Pringle Mill Switches UL listed?

Are the red circle "lollipop" things on the end of a Safety Switch handle replaceable parts?

What is the main difference between R5 & R9 Rotary disconnect

Does Eaton offer a OEM (OLI - Line Isolation Switch)?

Do you have a dimensional drawing for DG326NRK?

Do you have a dimensional drawing for DG326NGK?

Do you have a dimensional drawing for DG226FRK?

Do you have a dimensional drawing for DG326URK?

Do you have a dimensional drawing for DG326UGK?

Do you have a dimensional drawing for DG326FRK?

Do you have a dimensional drawing for DG326FRK?

Do you have a dimensional drawing for DG326FGK?

Do you have a dimensional drawing for DG226NRK?

Do you have a dimensional drawing for DG226NGK?

Do you have a dimensional drawing for DG325NRK?

Do you have a dimensional drawing for DG325NGK?

Do you have a dimensional drawing for DG225FRK?

Do you have a dimensional drawing for DG225FGK?

Do you have a dimensional drawing for DG225FGK?

Do you have a dimensional drawing for DG325URK?

Do you have a dimensional drawing for DG325UGK?

Do you have a dimensional drawing for DG325FRK?

Do you have a dimensional drawing for DG325FGK?

Do you have a dimensional drawing for DG225NRK?

Do you have a dimensional drawing for DG225NGK?