Eaton Logo

Selecting a Safety Switch

You will need to following information to select a safety switch:

  • Voltage and Amperage
  • Number of Poles
  • Fusible or Non-Fusible
  • Neutral or No Neutral Included
  • NEMA Rating for Enclosure
  • Optional Accessories

Available part numbers can be found in our catalog: Volume 2, Tab 01 Switching Devices

The Catalog Numbering System is useful for breaking down part numbers. However, it is not wise to build a part number from the numbering system as not all possible configurations are valid. When configuring a switch, it is best to check with your local distributor in order to ensure that the part is available. Distributors can use Vista on the Web (VOTW) to determine pricing and availability.

For more information, see our Safety Switch Product Overview