Eaton Logo

MOC and TOC switches VCP-W breakers

A MOC is mechanism operated, this is basically an auxiliary switch, indicating whether the breaker is open or closed. Provides additional normally open and closed contacts for when control and protection scheme exceed the available auxiliary contacts in the breaker.


A TOC is truck operated switch which operates when circuit breaker moves to the CONNECTED position in the switchgear cell.
 

 

 

Eaton Logo