XP-503 Features
More than a display PC ...
- Projected Capacitive Touch (PCT) technology offers intuitive multi-touch operation
- Windows Embedded Standard 7 operating system ensures openness to a wide range of user software, including optimal compatibility with Visual Designer software
- IP65 front-side degree of protection and UL Class I Division 2 certification allows the devices to be deployed in harsh industrial environments and used by the processing industry.
- Rounded edges and a non-reflective safety glass screen makes it easy to clean, even with powerful cleaning agents
- AMD 1.65 GHz dual core CPUs with on-board Radeon graphics card deliver strong processing power and high-performance graphics
- Widescreen viewing and ultra-modern look and feel
For further information, see our XP-503 Product Overview