XT Series Product Overview
Selection -- Accessories and Parts -- Documentation -- Drawings
The XT line of IEC power control offers starting and protection solutions ideal for control panels.
Innovations in the design and development allow users to reduce material costs, reduce installation effort, and enhance panel safety and performance all in a compact design.
Frequently Asked Questions
What is the supersedure for my old Moeller DIL type contactor or relay?
What is the difference in the AC-3 and AC-1 ratings on XT IEC contactors?
Do XT IEC contactors have DC ratings on the contacts?
What type of surge protection is used in XT DC coils?
Are there altitude derating tables for the XT series contactors and manual motor circuit protectors?