XT Series Accessories & Replacement Parts
Accessories
All available accessories (auxiliary contacts, suppressors, mechanical interlocks, timer modules, link kits, lugs, enclosures, etc.) are listed in the catalog, as split into sections below:
- Contactor and Starter Auxiliary Contacts
- Contactor and Starter Other Accessories
- Relay Accessories
- Manual Motor Protector Accessories
- Electronic Manual Motor Protector Accessories
- Combination Motor Controller Accessories
Renewal Parts
All available replacement components are available in the Aftermarket Catalog: Volume 12, Tab 13 - Motor Control
Standard Replacement Components
Frame | Contact Kit / Vacuum Tube / Arc Chamber | Coil* |
B | - | - |
C | - | XTCERENCOILC_ |
D | XTCERENCONTACTD | XTCERENCOILD_ |
F | XTCERENCONTACTF | XTCERENCOILF_ |
G | XTCERENCONTACTG | XTCERENCOILG_ |
L | XTCERENCONTACTL | XTCERENCOILL_ |
M | XTCERENCONTACTM | XTCERENCOILM_ |
N | XTCERENVACT(580, 650, 750 or 820) | XTCERENCOILN_ |
P | - | - |
R | - | - |
*Replace the '_' underscore with the coil voltage character ('A' for 120 V, etc.) after the part number. Full listings in the catalog link above.
For more information, see our XT Series Product Overview