Definite purpose contactor/starter overview.
Selection -- Accessories and Parts -- Documentation -- Drawings
Definite purpose contactors and starters are intended to be used in the HVAC markets where low cost is the top priority and the duty cycle is low. These contactors are not designed to be turned on and off several times a minute. They have a lower electrical life than both NEMA and IEC contactors.
Frequently Asked Questions
What is the purpose of the window on the back of the DP contactors and starters?
Where can I find inrush and sealed data for the C25 Definite Purpose coils?
Can I mount a C25 Definite Purpose contactor on DIN rail?
What is the country of origin for the Definite Purpose Contactors?
Do your definite purpose contactors come in normally closed power poles?
What are the C25 definite purpose auxilliary contact ratings?
How do I replace the contacts for a 15-40 amp definite purpose contactor?
Which overloads are available in Definite Purpose Starters?
What is the Ambient Operating Temperature for the C25 Definite Purpose Contactors and Starters?